Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Terminations

BMA terminations from Fairview Microwave include rf load versions with plug genders. These coaxial BMA terminations (also known as BMA loads or BMA dummy loads) include standard part numbers without chain. Fairview BMA terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.

Fairview Microwave BMA terminations are rated for a maximum input power up to 1 Watts. BMA attenuators have a VSWR as low as 1.25. Fairview Microwave BMA terminations are part of over 1 million RF parts in stock and they ship same day.