BNC adapters (also known as Bayonet Neill–Concelman) from Fairview include RF coaxial components that ship same-day. The Fairview Microwave BNC adapters are in-stock on a regular basis with female, jack, male or plug gender. Since 1992, Fairview Microwave has been recognized as an industry leader for delivering superior quality radio frequency components, like these female, jack, male or plug parts. Our high quality coaxial adapter products include 10-32, 7/16 DIN, BNC, BNC Triax, Type C, Type F, FME, GR874, HN, MCX, Mini BNC, Mini UHF, MMCX, N-Type, RCA, SMA, SMB, SMC, SSMB, TNC or UHF side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series coaxial RF questions.
Fairview Microwave BNC adapters have 0.2, 0.3, 0.5, 1, 2, 2.5, 3, 4, 5, 6 and 8 GHz maximum frequencies in this category. Our RF coaxial BNC adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. 4 hole panel mount flange or bulkhead mount as well as hermetically sealed and isolated ground radio frequency adapters can be purchased. BNC female, jack, male or plug RF adapters (sometimes called a coupler or gender changer when same genders) are available for these female, jack, male or plug coaxial interconnects and are between series or in-series.
Our superior quality RF adapters with BNC interface are manufactured with brass or passivated stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with nickel, silver or tri-metal plating types. Beryllium copper or brass contact material used in our BNC interconnects. Contact plating material is gold, gold over nickel, nickel, silver or tri-metal. Push-on coupling connection method designs are in this series of RF adapters.
These BNC adapters (also called adaptors in some countries), ship the same business day to global destinations. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this coaxial interconnect selection. Contact us first for your BNC adapter needs and other radio frequency requirements.