BNC terminations from Fairview Microwave include feed-thru load and rf load versions with male and female genders. These coaxial BNC terminations (also known as BNC loads or BNC dummy loads) include standard part numbers with chain and without chain. Fairview BNC terminations are available in 50 Ohm, 67 Ohm and 75 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave BNC terminations are rated for a maximum input power up to 10 Watts. BNC attenuators have a VSWR as low as 1.15 and the bodies are constructed of aluminum. Fairview Microwave BNC terminations are part of over 1 million RF parts in stock and they ship same day.