BZ adapters from Fairview include 2 RF coaxial components that ship same-day. The Fairview Microwave 2 BZ adapters are in-stock on a regular basis with female gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these BZ female parts. Our 2 high quality BZ adapter products include SMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series BZ adapter questions.
Fairview Microwave 12 GHz BZ adapter maximum frequency is provided in this category. Our BZ adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. BZ female (jack) adapters (sometimes called a BZ cable coupler or gender changer when same genders) are available. These female (jack) BZ adapter coaxial interconnects are between series.
Our superior quality RF adapters with BZ interface are manufactured with passivated stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with passivated stainless steel plating types. Beryllium copper is an example for type of contact material used in our BZ RF adapters. BZ contact plating material is gold. Push-on coupling connection method adapter designs are in this BZ series of adapters. These push-on BZ adapters (also called BZ adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with push-on coupling BZ connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this BZ adapter selection. Contact us first for your BZ adapter needs and other radio frequency requirements.