MCX terminations from Fairview Microwave include rf load versions with jack and plug genders. These coaxial MCX terminations (also known as MCX loads or MCX dummy loads) include standard part numbers without chain. Fairview MCX terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave MCX terminations are rated for a maximum input power up to 1 Watts. MCX attenuators have a VSWR as low as 1.3. Fairview Microwave MCX terminations are part of over 1 million RF parts in stock and they ship same day.