RF Power Amplifiers
RF power amplifiers from Fairview Microwave are available in both high power and medium power versions and feature multiple gain options as well as a wide range of frequencies. These RF products are in-stock and available for same-day shipping. Detailed specifications can be found in the individual RF power amplifier datasheets.
Power amplifiers from Fairview Microwave are manufactured in a hermetically sealed metal enclosures and provide superior performance with high gain, gain flatness, high linearity and wide dynamic range. RF power amplifiers achieve great performance by use of hybrid microwave integrated circuitry and GaAs pHEMT advanced components. Our coaxial signal amplifiers for RF modules are unconditionally stable and include built-in voltage regulation as well as bias sequencing and reverse bias protection for additional reliability.
Fairview radio frequency power amplifiers have over-voltage protection installed externally for easy reset. These RF power amps are fully matched internally for 50 Ohm input and output. This 50 Ohm coaxial signal amplifier matching helps to eliminates the requirement for additional external RF components for tuning.</p>
<p>Our RF power amplifiers are well designed for high linearity applications. This Fairview Microwave RF power amp product line offers small signal gain over a wide range of temperatures. These RF, microwave and millimeter wave power amplifiers have superior gain flatness and IP3 output performance.
Most all RF power amplifiers from Fairview Microwave are EAR99