Mini SMP adapters (also known as SMPM or GPPO compatible) from Fairview include RF coaxial components that ship same-day. The Fairview Microwave Mini SMP / SMPM or GPPO compatible adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these Mini SMP female or male parts. Our 22 high quality Mini SMP adapter products include 2.4mm, 2.92mm, Mini SMP or SMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series Mini SMP adapter questions.
Fairview Microwave 18, 26.5, 40, 50 and 60 GHz Mini SMP adapter maximum frequency is provided in this category. Our Mini SMP adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. Mini SMP female or male (jack or plug) adapters (sometimes called a Mini SMP cable coupler or gender changer when same genders) are available. These female or male (jack or plug) Mini SMP adapter coaxial interconnects are between series or in-series. Precision Mini SMP adapters can be found for those application requirements.
Our superior quality RF adapters with Mini SMP interface are manufactured with beryllium copper or passivated stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with gold plating types. Beryllium copper is an example for type of contact material used in our Mini SMP RF adapters. Mini SMP contact plating material is gold. Full detent or push-on coupling connection method adapter designs are in this Mini SMP series of adapters. These full detent or push-on Mini SMP adapters (also called Mini SMP adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with full detent or push-on coupling Mini SMP connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this Mini SMP adapter selection. Contact us first for your Mini SMP (SMPM or GPPO compatible) adapter needs and other radio frequency requirements.