Mini SMP connectors from Fairview Microwave are perfect for use in a host of RF/Microwave applications including test & measurement. These high-quality RF products are in-stock and available for same-day shipping. For detailed information on these Mini SMP connectors, view the product datasheets.
Fairview Microwave Mini SMP connectors, also known as SMPM or GPPO compatible, ship from our ISO registered facility the same business day to national or international destinations. Fairview Microwave is considered an industry leader for providing high quality RF/microwave components since 1992 like with these Mini SMP/SMPM/GPPO compatible connectors. Our Mini SMP SKUs are in-stock on a continual basis for rapid shipping. Contact Fairview Microwave first for expert RF technical and knowledgeable sales support to provide answers to your SMPM / GPPO compatible connector product questions.
Mini SMP / SMPM connectors in this category from Fairview Microwave contain connection designs with female (jack) or male (plug) genders. Jack or plug SMPM series include 50 Ohm impedance for RF to coax, printed circuit board (PCB), terminal or VITA 67 and are offered in .047 SR, .086 SR, end launch, FM-047SR, FM-P047, FM-P047LL, FM-P086, FM-P086FLX, FM-P086HF, FM-P086LL, FM-SR047AL, FM-SR047FL, pin, RG405, RG405 tinned, surface mount, thru hole interfaces. Fairview Microwave Mini SMP to coaxial, PCB, terminal or VITA 67 connect category includes solder attachment method and 26.5, 40, 50, 60 and 65 GHz maximum frequency are provided in this category. PEEK, PEI, PTFE, Teflon or Torlon dielectrics, hermetically sealed and other features are present on some models. Our SMPM (GPPO compatible) connector specifications and dimensions with precise CAD drawing are located on the datasheet PDF for download.
Our high-quality SMPM connector selection for RF are built with beryllium copper, brass or kovar bodies using gold plating types. These GPPO compatible components are designed with beryllium copper or kovar contact material with gold contact plating. Mini SMP full detent or smooth bore coupling methods are part of this group. With Fairview Microwave being in business since 1992, we have developed a reputation as an industry leading supplier of large depth and breadth of quality inventory for RF, microwave and millimeter wave components. Fairview Microwave should not only be your first source for Mini SMP / SMPM / GPPO compatible RF connectors, but for all your radio frequency needs.