Mini SMP terminations from Fairview Microwave include rf load versions with female genders. These coaxial Mini SMP terminations (also known as Mini SMP loads or Mini SMP dummy loads) include standard part numbers without chain. Fairview Mini SMP terminations are available in 50 Ohm impedance and a maximum frequency of 40 GHz.
Fairview Microwave Mini SMP terminations are rated for a maximum input power up to 0.25 Watts. Mini SMP attenuators have a VSWR as low as 1.35. Fairview Microwave Mini SMP terminations are part of over 1 million RF parts in stock and they ship same day.