MMCX terminations from Fairview Microwave include rf load versions with jack and plug genders. These coaxial MMCX terminations (also known as MMCX loads or MMCX dummy loads) include standard part numbers without chain. Fairview MMCX terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave MMCX terminations are rated for a maximum input power up to 1 Watts. MMCX attenuators have a VSWR as low as 1.35. Fairview Microwave MMCX terminations are part of over 1 million RF parts in stock and they ship same day.