Type N (N-Type) adapters (also known as N or Neill) from Fairview Microwave include RF coaxial components that ship same-day. Our Type N/N-Type adapters are in-stock on a regular basis with female (jack) or male (plug) gender. Since 1992, Fairview Microwave has been recognized as an industry leader for delivering superior quality radio frequency products, like these RF coaxial female or male parts. These high quality coaxial products include 2.4mm, 2.92mm (K), 3.5mm, 4.1/9.5 Mini DIN, 4.3-10, 7/16 DIN, 7mm, BNC, Type C, Type F, FME, HN, LC, Mini UHF, N-Type, QMA, QN, SC, SMA, TNC or UHF side 2 interfaces. Contact our expert technical support and sales team for answers to your RF between series or in-series adapter questions.
Fairview Microwave N adapters have 0.3, 0.5, 1, 1.5, 2, 2.5, 3, 4, 5, 6, 7.5, 8, 9, 10, 11, 12, 12.4, and 18 GHz maximum frequencies in this category. Our N-Type adapter specifications datasheet PDF with precision CAD drawing and dimensions for download are located on their product pages. 4 hole panel mount flange or bulkhead interconnect RF coaxial versions are also available as well as hermetically sealed. Type N female/jack or male/plug adapters (sometimes called a cable coupler or gender changer when same genders) parts are found in this product line. These jack or plug RF/microwave coaxial interconnects are between series or in-series and low PIM (passive intermodulation or precision Type N parts are available.
Our superior quality adapter series with N-Type interface are manufactured with brass, nickel, passivated stainless steel or stainless steel connector bodies. This Fairview Microwave coaxial product category includes connectors with nickel, passivated, silver or tri-metal plating. Beryllium copper, brass, bronze, nickel or phosphor bronze are contact materials used in our N RF adapters. Contact plating material is gold, gold over nickel, silver or tri-metal. Interconnects in this series are low PIM (Passive Intermodulation) Type N with -168, -166, -165, -160 or -155 specs. Push-on or qd coupling connection method designs are in this RF category.
Type N adapters, also called adaptors in some countries, ship the same business day to global destinations. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this coaxial category. Contact us first for your Type N (N-Type) adapter needs and other radio frequency requirements.