N circulators from Fairview Microwave are manufactured with type N connectors at 50 Ohm. These 50 Ohm type N circulators minimum frequency range is between 330 MHz to 1.7 GHz with the maximum frequency range of 403 MHz to 2 GHz depending on part number. Minimum isolation of our type N circulators is 18 dB to 20 dB with a maximum insertion loss ranging from .35 dB to .5 dB.
Fairview Microwave RF n type circulators have a maximum input power between 10 Watts and 1,000 Watts and are RoHS compliant. Type n circulators are in stock and ship the same day as ordered.