Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Terminations

N terminations from Fairview Microwave include rf load versions with male and female genders. These coaxial N terminations (also known as N loads or N dummy loads) include standard part numbers with chain and without chain. Fairview N terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.

Fairview Microwave N terminations are rated for a maximum input power up to 500 Watts. N attenuators have a VSWR as low as 1.05 and the bodies are constructed of aluminum or aluminum alloy. Fairview Microwave N terminations are part of over 1 million RF parts in stock and they ship same day.