Fairview Microwave offers one of the largest selections of in-stock RF adapters available anywhere. Our RF component options include RF, microwave, and millimeter-wave adapters for both 50 Ohm and 75 Ohm applications. Our high-quality RF adapters can be used in range of applications including test & measurement, military/defense, SATCOM, Radar, telecommunications, wireless networks, and more.
The RF adapters product line from Fairview Microwave is one of the most extensive selections of interconnects that ship same-day. Our in-series and between series RF. microwave and millimeter wave adapters are in-stock on a continual basis. Available radio frequency adapter series include: 1.0/2.3, 1.0mm, 1.85mm, 10-32, 10KV, 2.4mm, 2.4mm NMD, 2.92mm, 2.92mm NMD, 3.5mm, 3.5mm NMD, 4.1/9.5 Mini DIN, 4.3-10, 7/16 DIN, 7mm, BMA, BNC, BNC Triax, BZ, Type C, Type F, FME, G3PO, GMS, GR874, HN, LC, MBMB, MC-Card, MCX, MHV, Mini BNC, Mini SMB, Mini SMP, Mini UHF, MMBX, MMCX, Type N, NECP300, QMA, QN, RCA, SC, SHV, SMA, SMB, SMC, SMP, SSMA, SSMC, TNC, U.FL, UHF, W.FL and ZMA connectors.
These Fairview Microwave adapters for RF are available in male, female, jack, plug and genderless genders. Adapters in this category include 50 Ohm, 75 Ohm and other impedance levels. Standard polarity and reverse polarity models can be found in several connector series. Straight as well as right 90 degree, 45 degree, radius, mitre right angle RF adapters make up this selection. Tee (T) and swivel joint models are also included in this Fairview Microwave offering.
Interconnects in this category of radio frequency products are available from Fairview in a full detent, limited detent, quick disconnect (QD), smooth bore and push-on methods. The RF adapter product portfolio includes precision, ruggedized, low PIM and other radio frequency adapters for high performance. Our interconnects are made with beryllium copper, brass, copper, passivated stainless steel, phosphor bronze and stainless steel bodies are also in-stock regularly.
Bulkhead, 2 hole panel/flange and 4 hole panel/flange adapters are part of this RF. microwave and millimeter wave interconnect selection. Hermetically sealed, isolated ground and other specialized adapters can be found in this category. Fairview Microwave PDF datasheet specs with precise CAD drawings and dimensions can be found on the product pages for downloading. Contact our expert technical support and knowledgeable sales team for help with your RF, microwave and mmWave adapter needs.