Right angle (RA) BNC adapters (also known as Bayonet Neill–Concelman adapter) from Fairview include 8 RF coaxial components that ship same-day. The Fairview Microwave 8 right angle BNC adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these BNC female or male parts with right angle. Our 8 high quality RA BNC adapter products include BNC, N or TNC side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series BNC adapter right angle (RA) questions.
Fairview Microwave 1, 3 and 4 GHz right angle BNC adapter maximum frequency is provided in this category. Our RA BNC adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. BNC female or male (jack or plug) adapters RA (sometimes called a BNC cable coupler or gender changer when same genders) are available. These female or male (jack or plug) BNC right angle adapter coaxial interconnects are between series or in-series.
Our superior quality RF adapters with BNC (Bayonet Neill–Concelman) RA interface are manufactured with brass connector bodies. This Fairview Microwave coaxial right angle adapter product category includes connectors with nickel or silver plating types. Beryllium copper or brass is an example for type of contact material used in our BNC RF right angle adapters. Right angle (RA) BNC contact plating material is gold, silver. These right angle BNC adapters (also called BNC adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with BNC right angle connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this right angle orientation BNC adapter selection. Contact us first for your right angle (RA) BNC adapter needs and other radio frequency requirements.