Right angle (RA) SMA adapters (also known as SubMiniature version A) from Fairview include RF coaxial components that ship same-day. The Fairview Microwave right angle SMA adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics) has been recognized as an industry leader for delivering superior quality radio frequency interconnects. Our high quality RA SMA adapter products include N, QMA, SMA or TNC side 2 interfaces. Contact our expert RF technical support and sales team for answers to your between series or in-series coaxial questions.
Fairview Microwave 4, 6, 12.4, 13, 14, 18, or 27 GHz right angle SMA adapters maximum frequencies are provided in this RF category. Our coaxial right angle/RA SMA adapter PDF datasheet specifications with precise CAD drawing(s) and dimensions are ready for download on the product pages. Female or male (jack or plug) components (sometimes called a SMA coupler or gender changer when same genders) are available. These female or male (jack or plug) right angle adapter coaxial interconnects are between series or in-series.
Our superior quality RF adapters with SMA right angle interface are manufactured with brass, passivated stainless steel or stainless steel connector bodies. This Fairview Microwave coaxial product category includes connectors with gold or tri-metal plating types. Beryllium copper or brass is an example for type of contact material used. Right angle SMA contact plating material is gold or gold over nickel.
Right angle SMA adapters (also can be called adaptors in some countries), ship the same business day to global destinations. Other Fairview Microwave coaxial RF adapters ship same-day as well, as do our other high-quality components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and mmWave products like this right angle orientation SMA adapter selection and is just one reason why you should contact us first for these other radio frequency requirements.