Radius right angle (Radius RA) N adapters (also known as Type N, N Type, Neill adapter) from Fairview include 4 RF coaxial components that ship same-day. The Fairview Microwave 4 radius right angle N adapters are in-stock on a regular basis with male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these N male parts with radius right angle. Our 4 high quality Radius RA N adapter products include N side 2 interfaces. Contact our expert technical support and sales team for answers to your in-series N adapter radius right angle (Radius RA) questions.
Fairview Microwave 18 GHz radius right angle N adapter maximum frequency is provided in this category. Our Radius RA N adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. N male (plug) adapters Radius RA (sometimes called a N cable coupler or gender changer when same genders) are available. These male (plug) N radius right angle adapter coaxial interconnects are in-series. Precision N adapters in radius right angle can be found for those application requirements.
Our superior quality RF adapters with N (Type N, N Type, Neill) Radius RA interface are manufactured with passivated stainless steel connector bodies. Beryllium copper is an example for type of contact material used in our N RF radius right angle adapters. Radius right angle (Radius RA) N contact plating material is gold. These radius right angle N adapters (also called N adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with N radius right angle connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this radius right angle orientation N adapter selection. Contact us first for your radius right angle (Radius RA) N adapter needs and other radio frequency requirements.