Radius right angle (Radius RA) TNC adapters (also known as Threaded Neill–Concelman or threaded BNC adapter) from Fairview include 2 RF coaxial components that ship same-day. The Fairview Microwave 2 radius right angle TNC adapters are in-stock on a regular basis with male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these TNC male parts with radius right angle. Our 2 high quality Radius RA TNC adapter products include TNC side 2 interfaces. Contact our expert technical support and sales team for answers to your in-series TNC adapter radius right angle (Radius RA) questions.
Fairview Microwave 18 GHz radius right angle TNC adapter maximum frequency is provided in this category. Our Radius RA TNC adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. TNC male (plug) adapters Radius RA (sometimes called a TNC cable coupler or gender changer when same genders) are available. These male (plug) TNC radius right angle adapter coaxial interconnects are in-series.
Our superior quality RF adapters with TNC (Threaded Neill–Concelman or threaded BNC) Radius RA interface are manufactured with passivated stainless steel connector bodies. Beryllium copper is an example for type of contact material used in our TNC RF radius right angle adapters. Radius right angle (Radius RA) TNC contact plating material is gold. These radius right angle TNC adapters (also called TNC adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with TNC radius right angle connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this radius right angle orientation TNC adapter selection. Contact us first for your radius right angle (Radius RA) TNC adapter needs and other radio frequency requirements.