- Amplifier Accessories from Fairview Microwave
Click on a product below for more details.
Model No.
Description
Required
Models
Material
Features
Product
Image
FMAMC5013 | Amplifier Heat Sink for Most RF Power Amp SPA and STA Series |
Most RF Power Amp |
6061 Aluminum Alloy Black Anodize Finish |
Thermal Gasket Included |
|||
FMAMC5022 | Amplifier Heat Sink for RF Power Amp SPA-027-20-100-SMA |
SPA-027-20-100-SMA |
6061 Aluminum Alloy Black Anodize Finish |
Thermal Gasket Included |
|||
Model No.
Description
Required
Models
Air
Flow
Material
Input
Voltage
Supply
Features
Product
Image
SPA-00-00-KIT | Amplifier Heat Sink with Fan for RF Power Amp SPA-060-45-25-SMA, SPA-060-50-SMA and SPA-060-60-10-SMA |
SPA-060-45-25-SMA |
58 M3/H |
- - - |
115 VAC |
15 PIN Micro D-SUB Female Connector Interface |
|||
FMAMC5011F | Heat Sink with 24V Fan, Power and Control Cable for SPA Amplifier Series |
SPA Amplifier Series |
51.5 CFM |
6061 Aluminum Alloy Black Anodize Finish |
24 VDC |
Thermal Gasket Included |
|||
FMAMC5013F | Amplifier Heat Sink with Fan for Most RF Power Amp SPA and STA Series |
Most RF Power Amp |
51.5 CFM |
6061 Aluminum Alloy Black Anodize Finish |
12 VDC |
Thermal Gasket Included |
|||
FMAMC5022F | Amplifier Heat Sink with Fan for RF Power Amp SPA-027-20-100-SMA |
SPA-027-20-100-SMA |
51.5 CFM |
6061 Aluminum Alloy Black Anodize Finish |
24 VDC |
Thermal Gasket Included |
|||
Model No.
Description
Required
Models
Connectors
Product
Image
FMAMJ5011 | Amplifier Power and Control Cable for Most RF Amp SPA and STA Series |
Most RF Amp SPA |
7W2 DC Voltage |
|||
FMAMJ5015 | Amplifier Power and Control Cable for RF Amp SPA-025-11-01-SMA and SPA-035-08-05-SMA |
SPA-025-11-01-SMA |
9 Pin Micro DSUB DC Voltage |
|||
FMAMK5000 | Amplifier Power and Control Cable for RF Amp STA-025-20-20-SMA and STA-014-22-20-SMA |
STA-025-20-20-SMA |
3 Contact DC Connector |
|||
FMAMK5002 | Power and Control Cable for RF Amplifier STA-030-23-05-SMA |
STA-030-23-05-SMA |
6 Contact DC Voltage and |
|||
Amplifier Accessories from Fairview Microwave
Fairview Microwave’s amplifier accessory line includes eight different heat sink models that feature finned extrusion profiles with large baseplate mounting surfaces and AC or DC power supply options for models with integrated cooling fans. Most models include thermal mounting gaskets for optimal thermal flow. Some of the models are designated for general purpose usage and others are configured for select power amplifier models.
The general-purpose heat sink models (FMAMC5013 and FMAMC5022) can be used for all Fairview power amplifiers where a heat sink is recommended, typically one watt and greater. This series also includes four power control cable assemblies that are configured for select power amplifier models with D-sub connector interfaces to support test and measurement applications.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689