Fairview Microwave offers a wide selection of TNC connectors that can be used in a range of RF/Microwave applications. Our high-quality RF components are in-stock and are available for same-day shipping. For more detailed information on these TNC connectors, view the product datasheets.
Fairview Microwave TNC connectors (can also be known as Threaded Neill–Concelman or threaded BNC) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these parts. Our TNC connectors are in-stock on a continual basis for rapid shipping. This category of TNC female or male (jack or plug) are available for coax, PCB (printed curcuit board) or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on our coaxial, printed circuit board or terminal RF connectors.
TNC connectors in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug threaded Neill–Concelman connector series include 50 Ohm impedance. TNC connectors for RF to coax, pcb or terminal at 50 Ohm are offered in .047 sr, 0.240 inch, edge mount, fm-sr086altn, fm-sr141altn, LL142, LL160, LL335i, LMR-100A-PVC, LMR-195, LMR-200, LMR-240, LMR-400, LMR-600, panel mount dummy, RG9, RG55, RG58, RG142, RG223, RG316, rg402, RG405, solder cup, stub or terminal interfaces.
Fairview Microwave TNC connector series includes clamp, clamp/solder, crimp/crimp, crimp/non-solder contact, crimp/solder, solder or solder/solder attachment methods. TNC 4 hole panel / flange or bulkhead mount connector types from Fairview Microwave are also available. 2, 3, 6, 7, 8, 11, 12.4 or 18 GHz maximum frequencies are provided in this category. Our TNC connector datasheet PDF specs with precision CAD drawing, dimensions and other RF details are found on the product pages for download.
Fairview Microwave high-quality connectors for RF with TNC interfaces are built with brass or passivated stainless steel bodies. Our connector product line has gold, nickel, silver or tri-metal plating types and are designed with beryllium copper, brass or phosphor bronze contact material. Gold and gold over nickel, silver contact plating material is used for these components.
Not only do these ship same-day, so do our other high quality RF components. Being in business since 1992 as Fairview Microwave, we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave products. Fairview Microwave should be your first source for TNC connectors and other products.