Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Adapters RF Coaxial

SMA adapters (also known as SubMiniature version A) from Fairview include RF coaxial components that ship same-day. The Fairview Microwave SMA adapters are in-stock on a regular basis with female, jack, male or plug gender. Since 1992, Fairview Microwave has been recognized as an industry leader for delivering superior quality radio frequency component, like these coaxial female, jack, male or plug parts. Our high quality radio frequency products include 1.0/2.3, 1.85mm (V), 2.4mm, 2.4mm NMD, 2.92mm (K), 3.5mm, 3.5mm NMD, 4.3-10, 7/16 DIN, 7mm, BMA, BNC, BZ, F Type, G3PO, GMS, MBMB, MC-Card, MCX, Mini SMP (MSMP), MMBX, MMCX, N Type, QMA, SMA, SMB, SMC, SMP (GPO compatible), SSMA, SSMB, SSMC, TNC, U.FL, UMCX, W.FL or ZMA side 2 interfaces. Contact our expert technical support and sales team for RF answers to your between series or in-series adapter questions.

Fairview Microwave SMA adapters have 3, 4, 6, 7.5, 8, 9, 10, 11, 12, 12.4, 18, 2, 23, 26, 26.5 and 27 GHz maximum frequencies in this category. Our coaxial SMA adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. 2 hole panel mount flange, 4 hole panel mount flange or bulkhead designs are also available as well as hermetically sealed and isolated ground components. These female, jack, male or plug SMA coaxial interconnects are between series or in-series. Low pim, precision or ruggedized options can be found for those application requirements.

Our superior quality RF adapters with SMA interface are manufactured with beryllium copper, brass, passivated stainless steel, phosphor bronze or stainless steel connector bodies. This Fairview Microwave coaxial interconnect product category includes connectors with gold, nickel, passivated, passivated stainless steel, silver or tri-metal plating types. Beryllium copper, brass or phosphor bronze is an example for type of contact material used in our RF adapters. Contact plating material is gold, gold over copper, gold over nickel, silver or tri-metal. Interconnects in this series can be low PIM (Passive Intermodulation) with -170 or -160 specs.

Push-on, qd, slide-on or snap-on coupling connection method designs are in this series of RF/microwave coaxial products. These push-on, qd, slide-on or snap-on SMA adapters (also called adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial adapters with push-on coupling, QD (quick disconnect / quick connect / quick lock type), slide-on coupling or snap-on coupling parts ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of components like this SMA adapter selection. Contact us first for your RF, microwave and millimeter product needs and other radio frequency requirements.