Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Circulators

SMA circulators from Fairview Microwave are manufactured with SMA connectors at 50 Ohm. These 50 Ohm SMA circulators minimum frequency range is between 135 MHz to 18 GHz with the maximum frequency range of 175 MHz to 26.5 GHz depending on part number. Minimum isolation of our SMA circulators is 14 dB to 20 dB with a maximum insertion loss ranging from .35 dB to 1 dB.

Fairview Microwave SMA circulators have a maximum input power between 10 Watts and 1,000 Watts and are RoHS compliant. SMA circulators are in stock and ship the same day as ordered.