SMA DC blocks from Fairview Microwave are available in 50 with male gender. Fairview SMA DC blocks have a minimum frequency as low as 18 GHz and a maximum frequency up to 23 GHz (depending on the model). The maximum insertion loss of the SMA DC blocks is up to 1.25 dB, our SMA DC block products maximum voltage is 200 Volts and maximum VSWR is 1.35:1. Fairview Microwave SMA DC direct current blocks are in stock and ship the same day as purchased.