SMA terminations from Fairview Microwave include feed-thru load and rf load versions with male and female genders. These coaxial SMA terminations (also known as SMA loads or SMA dummy loads) include standard part numbers with chain and without chain. Fairview SMA terminations are available in 50 Ohm impedance and a maximum frequency of 27 GHz.
Fairview Microwave SMA terminations are rated for a maximum input power up to 50 Watts. SMA attenuators have a VSWR as low as 1.05 and the bodies are constructed of aluminum. Fairview Microwave SMA terminations are part of over 1 million RF parts in stock and they ship same day.