SMB terminations from Fairview Microwave include rf load versions with jack and plug genders. These coaxial SMB terminations (also known as SMB loads or SMB dummy loads) include standard part numbers without chain. Fairview SMB terminations are available in 50 Ohm impedance and a maximum frequency of 4 GHz.
Fairview Microwave SMB terminations are rated for a maximum input power up to 1 Watts. SMB attenuators have a VSWR as low as 1.2. Fairview Microwave SMB terminations are part of over 1 million RF parts in stock and they ship same day.