SMC terminations from Fairview Microwave include rf load versions with jack and plug genders. These coaxial SMC terminations (also known as SMC loads or SMC dummy loads) include standard part numbers without chain. Fairview SMC terminations are available in 50 Ohm impedance and a maximum frequency of 10 GHz.
Fairview Microwave SMC terminations are rated for a maximum input power up to 1 Watts. SMC attenuators have a VSWR as low as 1.2. Fairview Microwave SMC terminations are part of over 1 million RF parts in stock and they ship same day.