SMP adapters (also known as Sub-Miniature Push-on, GPO compatible adapter) from Fairview include RF coaxial components that ship same-day. The Fairview Microwave SMP adapters are in-stock on a regular basis with female or male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency interconnects, like these SMP female or male parts. Our high quality RF coaxial adapter products include 2.4mm, 2.92mm (K), MMBX, SMA or SMP side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series interconnect questions.
Fairview Microwave 6, 18, 26.5 and 40 GHz SMP adapter maximum frequency is provided in this RF coaxial category. Our radio frequency coaxial adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. GPO compatible female or male (jack or plug) adapters (sometimes called a SMP cable coupler or gender changer when same genders) are available. These female or male (jack or plug) SMP adapter coaxial interconnects are between series or in-series. Precision RF / microwave components can be found for those application requirements.
Our superior quality RF adapters with SMP interface are manufactured with beryllium copper or passivated stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with gold plating types. Beryllium copper is an example for type of contact material used in our RF parts. SMP contact plating material is gold, gold over nickel. Full detent, push-on or smooth bore coupling connection method adapter designs are in this line of coaxial components.
These full detent, push-on or smooth bore SMP adapters (also called SMP adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF interconnects with full detent, push-on coupling or smooth bore connectors ship same-day, as do our other high-quality interconnect components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this selection. Contact us first for your SMP/GPO compatible adapter needs and other radio frequency requirements.