Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Adapters RF Coaxial

SSMA adapters from Fairview include 13 RF coaxial components that ship same-day. The Fairview Microwave 13 SSMA adapters are in-stock on a regular basis with female, male or sexless gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these SSMA female, male or sexless parts. Our 13 high quality SSMA adapter products include 2.92mm, 7mm, SMA or SSMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series SSMA adapter questions.

Fairview Microwave 18, 24, 25 and 40 GHz SSMA adapter maximum frequency is provided in this category. Our SSMA adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. SSMA female, male or sexless (jack, plug or genderless) adapters (sometimes called a SSMA cable coupler or gender changer when same genders) are available. These female, male or sexless (jack, plug or genderless) SSMA adapter coaxial interconnects are between series or in-series.

Our superior quality RF adapters with SSMA interface are manufactured with brass or passivated stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with nickel plating types. Beryllium copper is an example for type of contact material used in our SSMA RF adapters. SSMA contact plating material is gold, gold over nickel. These SSMA adapters (also called SSMA adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with SSMA connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this SSMA adapter selection. Contact us first for your SSMA adapter needs and other radio frequency requirements.