Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC DC Blocks

TNC DC blocks from Fairview Microwave are available in 50 with male gender. Fairview TNC DC blocks have a minimum frequency as low as 18 GHz and a maximum frequency up to 18 GHz (depending on the model). The maximum insertion loss of the TNC DC blocks is up to 0.75 dB, our TNC DC block products maximum voltage is 200 Volts and maximum VSWR is 1.35:1. Fairview Microwave TNC DC direct current blocks are in stock and ship the same day as purchased.