Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Terminations

TNC terminations from Fairview Microwave include rf load versions with male and female genders. These coaxial TNC terminations (also known as TNC loads or TNC dummy loads) include standard part numbers with chain and without chain. Fairview TNC terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.

Fairview Microwave TNC terminations are rated for a maximum input power up to 10 Watts. TNC attenuators have a VSWR as low as 1.2 and the bodies are constructed of aluminum or brass. Fairview Microwave TNC terminations are part of over 1 million RF parts in stock and they ship same day.