Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

UHF Terminations

UHF Terminations

UHF terminations from Fairview Microwave include rf load versions with male genders. These coaxial UHF terminations (also known as UHF loads or UHF dummy loads) include standard part numbers without chain. Fairview UHF terminations are available in 50 Ohm impedance and a maximum frequency of 512 MHz.

Fairview Microwave UHF terminations are rated for a maximum input power up to 10 Watts. UHF attenuators have a VSWR as low as 1.3 and the bodies are constructed of aluminum. Fairview Microwave UHF terminations are part of over 1 million RF parts in stock and they ship same day.