Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1 GHz to 20 GHz, 60 dB Gain Broadband High Gain Amplifier with 10 dBm, 115 VAC and SMA

SKU: FMAM3500
Pricing
QUANTITYPRICE
1-4$6,671.43
5-9$6,538.00
10-24$6,404.57
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output10 dBm P1dB
Frequency, Min1 GHz
Frequency, Max20 GHz
Gain, Typical60 dB
Gain Flatness3 dB
Noise Figure, Max5 dB
RF Input VSWR Max2:1
RF Output VSWR Max2:1
Connector SeriesSMA
Description

1 GHz to 20 GHz, 60 dB Gain Broadband High Gain Amplifier with 10 dBm, 115 VAC and SMA

RF broadband / wideband amplifier FMAM3500 from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized high gain version manufactured with SMA connectors and rated at 5 dB. Our SMA wideband / broadband amplifier design has a 60 dB typical gain.

Fairview Microwave RF medium power high gain wide-band amplifier part number FMAM3500 is rated for a gain flatness of 3 dB with a P1dB of 10 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 1 GHz and a maximum of 20 GHz. Additional specs on this high gain medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power high gain broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.