Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.0/2.3 Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .217 inch DD Hole

SKU: FMCN1820
Pricing
QUANTITYPRICE
1-24$19.99
25-49$18.99
50-99$17.99
100-249$17.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 45
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1820
Datasheet
FMCN1820
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.0/2.3
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

1.0/2.3 Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .217 inch DD Hole

FMCN1820 1.0/2.3 jack bulkhead coaxial connector from Fairview Microwave has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This 1.0/2.3 jack bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our jack 1.0/2.3 coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

1.0/2.3 jack bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 1.0/2.3 coaxial connector has a brass body with gold plating. Our FMCN1820 1.0/2.3 connector uses gold plating material. This 1.0/2.3 jack bulkhead coaxial RF connector is RoHS compliant, you can find this 1.0/2.3 jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack 1.0/2.3 bulkhead connector purchases will ship the same day. Our bulkhead 1.0/2.3 jack .100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.0/2.3 cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.