Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10-32 Female (Jack) to 10-32 Female (Jack) Bulkhead Adapter, High Temp, 1.2 VSWR

SKU: SM2390
Pricing
QUANTITYPRICE
1-24$80.99
25-49$76.94
50-99$72.89
100-249$69.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 48
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 110-32
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max2 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2Bulkhead
Description

10-32 Female (Jack) to 10-32 Female (Jack) Bulkhead Adapter, High Temp, 1.2 VSWR

10-32 adapter SM2390 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 10-32 to 10-32 adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 10-32 adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

10-32 to 10-32 adapter is constructed with female gender on side 1 and female on side 2. SM2390 10-32 female to 10-32 female coaxial adapter from Fairview is a straight body style. This straight 10-32 connector adapter is an in-line RF adapter design.

Fairview female 10-32 to female 10-32 adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 10-32 adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 10-32 coaxial cables that ship quickly from our facility for all your RF adapter component needs.