Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10-32 Male (Plug) Connector for RG178, RG196 Cable. Clamp/Solder

SKU: FMCN1684
Pricing
QUANTITYPRICE
1-24$62.99
25-49$60.47
50-99$58.58
100-249$57.32
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 18
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10-32
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

10-32 Male (Plug) Connector for RG178, RG196 Cable. Clamp/Solder

FMCN1684 10-32 male coaxial connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This 10-32 male connector uses shield attachment of clamp/solder attachment for the contact. Our male 10-32 coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

10-32 male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave 10-32 coaxial connector has a brass body with nickel plating. Our FMCN1684 10-32 connector uses nickel plating material. This 10-32 male coaxial RF connector is RoHS compliant, you can find this 10-32 male coaxial connector datasheet specifications above.

Fairview Microwave male 10-32 connector purchases will ship the same day. Our 10-32 male RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10-32 cable connector assemblies that will ship quickly from our location.