Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10-32 Male (Plug) Connector For RG174, RG316, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR Cable, Clamp/Solder

SKU: SC5560
Pricing
QUANTITYPRICE
1-24$28.39
25-49$26.97
50-99$25.55
100-249$24.42
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 327
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10-32
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 40.100 inch
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

10-32 Male (Plug) Connector For RG174, RG316, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR Cable, Clamp/Solder

SC5560 10-32 male coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This 10-32 male connector uses shield attachment of crimp/solder attachment for the contact. Our male 10-32 coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

10-32 male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave 10-32 coaxial connector has a brass body with nickel plating. Our SC5560 10-32 connector uses brass contact and a nickel plating material. This 10-32 male coaxial RF connector is RoHS compliant, you can find this 10-32 male coaxial connector datasheet specifications above.

Fairview Microwave male 10-32 connector purchases will ship the same day. Our 10-32 male RG174 / RG316 / RG188 / 0.100 inch / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10-32 cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.