To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Directional Coupler 20 dB 18 GHz to 50 GHz Rated to 20 Watts

SKU: FM2CP1135-20
Pricing
QUANTITYPRICE
1-4$1,271.43
5-9$1,220.57
10-24$1,169.72
25-99$1,118.86
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DirectionalityDirectional
Connector Series2.4mm
Connector GenderFemale
Minimum Frequency18 GHz
Maximum Frequency50 GHz
Maximum Input Power20 Watt
Coupling Value20 dB
Description

2.4mm Directional Coupler 20 dB 18 GHz to 50 GHz Rated to 20 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with 2.4mm ports. The Fairview Microwave directional coupler design uses 2.4mm ports that have a gender of female and the impedance is 50 Ohm.

Directional coupler design for part number FM2CP1135-20 from Fairview Microwave is rated for a 18 GHz minimum frequency and a 50 GHz maximum frequency. Our directional coupler is designed with a 20 dB coupling value and a 8 dB directivity. This female 2.4mm directional coupler is rated for a 1.2 dB maximum insertion loss and a 20 watts maximum input power.

Fairview is where to buy a directional coupler with 2.4mm that is rated for a 1.2 dB maximum insertion loss and a 2 maximum VSWR. More female 2.4mm coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. FM2CP1135-20 directional 20 dB 2.4mm coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.