Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Male (Plug) to 1.85mm Male (Plug) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SKU: SM3949
DISCONTINUED PRODUCT
Replaced By: FMAD1250
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated
Connector Mount Method 2None
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated
Description

2.4mm Male (Plug) to 1.85mm Male (Plug) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

2.4mm adapter SM3949 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.4mm to 1.85mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.4mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

2.4mm to 1.85mm adapter is constructed with male gender on side 1 and male on side 2. SM3949 2.4mm male to 1.85mm male coaxial adapter from Fairview is a straight body style. This straight 2.4mm connector adapter is an in-line RF adapter design.

Fairview male 2.4mm to male 1.85mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 2.4mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.4mm and 1.85mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.