To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm to N Adapters RF Coaxial

Fairview Microwave 2.4mm to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as to Type N, N Type, Neill adapter series. 2.4mm to N adapter products are regularly in stock. RF components in this category include 2.4mm to N adapters which are precision. Precision 2.4mm to N adapter series are specialized for those applications. This 2.4mm N adapter series can be reversed to become N to 2.4mm adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 2.4mm N adapter 50 Ohm. 2.4mm to N adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 18 GHz 2.4mm N adapter frequency maximums are available. Fairview Microwave coaxial 2.4mm connector to N connector adapter category is a between series design.

VSWR for this 2.4mm to N adapter category is 1.15:1. The Fairview Microwave website is where to find 2.4mm to N adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm precision variations. 2.4mm N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 2.4mm to N coaxial adapter product line.

2.4mm to N adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the 2.4mm adapter interface 1 contact material used to build these RF components from Fairview Microwave. 2.4mm connector 1 contact plating material of gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold over nickel. N to 2.4mm adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 2.4mm to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.