Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power 2.92mm PIN Diode Switch SPDT From 70 MHz to 40 GHz Rated at +27 dBm

SKU: FMSW2013
Pricing
QUANTITYPRICE
1-4$2,928.58
5-9$2,811.44
10-24$2,694.29
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignReflective
Minimum Frequency70 MHz
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power0.5 Watts
Maximum Insertion Loss5.5 dB
Minimum Isolation30 dB
Description

High Power 2.92mm PIN Diode Switch SPDT From 70 MHz to 40 GHz Rated at +27 dBm

PIN diode RF switch part number FMSW2013 from Fairview Microwave is one of a huge selection of coaxial switch products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. Our PIN diode RF switch is manufactured in a SPDT design (single pole double throw) with 2.92mm ports. Our coaxial SPDT PIN diode switch is rated for a maximum frequency of 40 GHz and a maximum power of 0.5 Watt.

PIN diode single pole double throw RF switch FMSW2013 from Fairview Microwave is rated for an insertion loss maximum of 5.5 dB and a minimum isolation of 30 dB. Additional SPDT PIN diode RF switch specs for this can be found on its radio frequency SPDT PIN diode switch PDF specifications datasheet above.

Fairview Microwave is where to buy a RF PIN diode switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other coaxial radio frequency PIN diode single pole double throw switch products that will ship the same day. RF / microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.