Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Variable Phase Shifter with an Adjustable Phase Range of 0 to 360 Degrees and from 18 GHz to 40 GHz

SKU: FMPH1000A
Pricing
QUANTITYPRICE
1-4$3,610.00
5-9$3,465.60
10-24$3,321.20
25-99$3,176.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 16
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FM82P1000A
Product Documents
0110
FMPH1000A
Datasheet
FMPH1000A
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out Series2.92mm
Connector Out GenderFemale
Maximum VSWR2:1
Maximum Insertion Loss2.5 dB
Maximum Power100 Watts
Peak Power3,000 KW
Description

2.92mm Variable Phase Shifter with an Adjustable Phase Range of 0 to 360 Degrees and from 18 GHz to 40 GHz

Coaxial RF variable phase shifter FMPH1000A is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF variable phase shifter is manufactured with 2.92mm connectors and has a phase adjustment of 0 degrees. This 2.92mm 0 degree variable phase shifter is rated for a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.

Fairview Microwave variable phase shifter with 2.92mm connectors has a maximum input power of 100 Watts. RF variable phase shifter design for part number FMPH1000A is rated for a maximum VSWR of 2:1. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our 2.92mm 0 degree variable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a variable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.