Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 18 GHz Rated to 10 Watts, Heatsink Body, 1.3 VSWR

SKU: SA18S10W-02
Pricing
QUANTITYPRICE
1-9$104.29
10-24$100.12
25-99$95.95
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SA18S10W-02
Datasheet
SA18S10W-02
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency18 GHz
Impedance50 Ohm
Power Maximum10 Watt
VSWR Maximum1.3:1
Attenuation2 dB
Connector Series 1SMA
Connector Gender 1Male
Connector Series 2SMA
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink
Description

2 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) Up to 18 GHz Rated to 10 Watts, Heatsink Body, 1.3 VSWR

RF coaxial fixed attenuator SA18S10W-02 from Fairview Microwave is manufactured with a SMA input. This coax SMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMA to SMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 18 GHz.

Fairview SMA attenuator has a male gender in and a female gender out. SA18S10W-02 SMA male to SMA female attenuator is rated for a maximum RF attenuation value of 2 dB. Our 2 dB fixed attenuator with SMA connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMA 2 dB fixed attenuator maximum power rating is 10 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.