Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

30 dB Fixed Attenuator 3.5mm Male (Plug) to 3.5mm Female (Jack) Up to 28 GHz Rated to 25 Watts, Heatsink Body, 1.35 VSWR

SKU: SA2635-30
Pricing
QUANTITYPRICE
1-4$420.25
5-9$403.44
10-24$386.63
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency28 GHz
Impedance50 Ohm
Power Maximum25 Watt
VSWR Maximum1.35:1
Attenuation30 dB
Connector Series 13.5mm
Connector Gender 1Male
Connector Series 23.5mm
Connector Gender 2Female
Body MaterialBlack Anodized Aluminum Heatsink
Description

30 dB Fixed Attenuator 3.5mm Male (Plug) to 3.5mm Female (Jack) Up to 28 GHz Rated to 25 Watts, Heatsink Body, 1.35 VSWR

RF coaxial fixed attenuator SA2635-30 from Fairview Microwave is manufactured with a 3.5mm input. This coax 3.5mm attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 3.5mm to 3.5mm attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 28 GHz.

Fairview 3.5mm attenuator has a male gender in and a female gender out. SA2635-30 3.5mm male to 3.5mm female attenuator is rated for a maximum RF attenuation value of 30 dB. Our 30 dB fixed attenuator with 3.5mm connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 3.5mm 30 dB fixed attenuator maximum power rating is 25 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.