3 dB Fixed Attenuator MCX Male (Plug) to MCX Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Nickel Body, 1.2 VSWR
SKU: SA3042-03
Pricing
Price: $27.82
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:21
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.2:1 |
Attenuation | 3 dB |
Connector Series 1 | MCX |
Connector Gender 1 | Male |
Connector Series 2 | MCX |
Connector Gender 2 | Female |
Body Material | Brass |
Body Plating | Nickel |
Description
3 dB Fixed Attenuator MCX Male (Plug) to MCX Female (Jack) Up to 6 GHz Rated to 2 Watts, Brass Nickel Body, 1.2 VSWR
RF coaxial fixed attenuator SA3042-03 from Fairview Microwave is manufactured with a MCX input. This coax MCX attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm MCX to MCX attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.
Fairview MCX attenuator has a male gender in and a female gender out. SA3042-03 MCX male to MCX female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with MCX connectors is built with brass body material and nickel plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial MCX 3 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.