3 dB Fixed Attenuator TNC Reverse Polarity Male (Plug) to TNC Female (Jack) Up to 3 GHz Rated to 1 Watt, , 1.25 VSWR
SKU: SA3TRP-03
Pricing
Price: $16.36
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:6
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 3 GHz |
Impedance | 50 Ohm |
Power Maximum | 1 Watt |
VSWR Maximum | 1.25:1 |
Attenuation | 3 dB |
Connector Series 1 | TNC |
Connector Gender 1 | Male |
Connector Series 2 | TNC |
Connector Gender 2 | Female |
Description
3 dB Fixed Attenuator TNC Reverse Polarity Male (Plug) to TNC Female (Jack) Up to 3 GHz Rated to 1 Watt, , 1.25 VSWR
RF coaxial fixed attenuator SA3TRP-03 from Fairview Microwave is manufactured with a TNC input. This coax TNC attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm TNC to TNC attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.
Fairview TNC attenuator has a male gender in and a female gender out. SA3TRP-03 TNC male to TNC female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with TNC connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial TNC 3 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.