Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Low PIM Connector Solder Cup Terminal 4 Hole Flange (Panel Mount) IP67 Rated, Solder

SKU: FMCN1189
Pricing
QUANTITYPRICE
1-24$25.39
25-49$24.12
50-99$22.85
100-249$21.84
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 100
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

4.3-10 Female (Jack) Low PIM Connector Solder Cup Terminal 4 Hole Flange (Panel Mount) IP67 Rated, Solder

FMCN1189 4.3-10 female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a impedance. This 4.3-10 female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female 4.3-10 terminal connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.08:1. This Fairview Microwave 4.3-10 terminal connector has a brass body with tri-metal plating. Our FMCN1189 4.3-10 connector uses brass contact and a tri-metal plating material. This 4.3-10 female 4 hole flange terminal RF connector is RoHS and IP67 rated compliant, you can find this 4.3-10 female 4 hole flange terminal IP67 rated connector datasheet specifications above.

Fairview Microwave female 4.3-10 4 hole flange connector purchases will ship the same day. Our 4 hole flange 4.3-10 female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.