Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB WR-28 Waveguide Crossguide 3 Port Coupler with UG Cover Flange from 26.5 GHz to 40 GHz in Brass

SKU: FMWCP1089-40
Pricing
QUANTITYPRICE
1-4$1,740.00
5-9$1,670.40
10-24$1,600.80
25-99$1,531.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Flange SizeNone Flange
Flange TypeUG Cover Flange
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.25:1
Coupling40 dB
Description

40 dB WR-28 Waveguide Crossguide 3 Port Coupler with UG Cover Flange from 26.5 GHz to 40 GHz in Brass

The FMWCP1089-40 is a 40 dB WR-28 three port crossguide coupler with integrated UG Cover Flange for the coupled port. This coupler can be mounted directly into the waveguide signal path, connected via waveguide to allow signal sampling /monitoring. The coupler has a typical VSWR of 1.1:1 and are made of Brass with UG Cover flanges. The FMWCP1089-40 is part of a family of cross guide couplers offered by Fairview Microwave with coupling values ranging from 20 to 50 dB.