Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0.5 to 40 dB Continuously Variable Attenuator N Female (Jack) To N Female (Jack) From 850 MHz To 2.5 GHz Rated To 15 Watts, Dial, 1.5 VSWR

SKU: SA4088
DISCONTINUED PRODUCT
Replaced By: SA4088A
Product Documents
Key Specifications
Key Specifications.
DesignContinuously Variable
Maximum Frequency2.5 GHz
Impedance50 Ohm
Power Maximum15 Watt
VSWR Maximum1.5:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0.5 dB
Maximum Attenuation40 dB
Step TypeDial
Step Size0 dB
Description

0.5 to 40 dB Continuously Variable Attenuator N Female (Jack) To N Female (Jack) From 850 MHz To 2.5 GHz Rated To 15 Watts, Dial, 1.5 VSWR

Continuously variable attenuator SA4088 from Fairview Microwave is manufactured in an coaxial adjustable RF attenuator design. Our connectorized continuously variable attenuator has an input RF connector that is N. This N continuously variable attenuator has female gender for input / output ports and 50 Ohm impedance.

Fairview 50 Ohm N continuously adjustable attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 40 dB. Our N 40 dB variable attenuator is constructed to operate up to a maximum frequency of 2.5 GHz and a maximum input power of 15 Watts. This radio frequency continuously variable attenuator with N connectors is built with aluminum body material; you can find more continuous variable attenuator datasheet specifications above.

Fairview Microwave N coaxial continuously variable attenuator part number SA4088 is in-stock. Our adjustable RF attenuator that is continuously variable is only part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment worldwide.