40 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Directional Up to 12.7 GHz Rated to 350 Watts, Heatsink Body, 1.6 VSWR
SKU: SA12N350A-40
Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 12.7 GHz |
Impedance | 50 Ohm |
Power Maximum | 350 Watt |
VSWR Maximum | 1.6:1 |
Attenuation | 40 dB |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Series 2 | N |
Connector Gender 2 | Female |
Body Material | Black Anodized Aluminum Heatsink |
Description
40 dB Fixed Attenuator N Male (Plug) to N Female (Jack) Directional Up to 12.7 GHz Rated to 350 Watts, Heatsink Body, 1.6 VSWR
RF coaxial fixed attenuator SA12N350A-40 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 12.7 GHz.
Fairview N attenuator has a male gender in and a female gender out. SA12N350A-40 N male to N female attenuator is rated for a maximum RF attenuation value of 40 dB. Our 40 dB fixed attenuator with N connectors is built with black anodized aluminum heatsink body material and plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial N 40 dB fixed attenuator maximum power rating is 350 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.