Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

45 Degree SMA Male (Plug) to SMA Female (Jack) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SKU: SM5246
Pricing
QUANTITYPRICE
1-9$133.99
10-24$128.63
25-99$123.27
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 303
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM5246
Datasheet
SM5246
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body Style45 Degree Right
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Description

45 Degree SMA Male (Plug) to SMA Female (Jack) Adapter, Passivated Stainless Steel Body, 1.3 VSWR

SMA adapter SM5246 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

SMA to SMA adapter is constructed with male gender on side 1 and female on side 2. SM5246 SMA male to SMA female coaxial adapter from Fairview is a 45 degree right body style. This 45 degree right SMA connector adapter is a 45 degree angle RF adapter design.

Fairview male SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our 45 degree right SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.